Menu

Prevenzione IncendItalia 2020

Published 8 September 2020

Technical Fire Safety Seminars in Italy in 2020

Danfoss Fire Safety will hold live and virtual Prevenzione IncendItalia technical seminars on seven different dates in 2020!

Are you curious about the latest fire safety trends and innovative solutions? Do you want to know more about the advantages of high-pressure water mist technology in different types of buildings? Then make sure to join our webinars hosted by Prevenzioneincenditalia, where you will have a chance to learn about the modern fire safety systems for complex buildings such as Danish super hospitals.

Our expert Antonio Terio will discuss reliable, cost-saving and environmentally friendly fire safety solutions. Since the building types and construction trends are changing, we have to be up to date and share knowledge on how to provide more safety in complex buildings in a smarter way.

The live seminar normally lasts for 4,5 hours in each location and is an accredited seminar. As participant, you will get points to maintain your license as fire consultant. However, due to the COVID-19 situation most our seminars will be held in a form of 1-hour webinar, no matter where physically you are.

Click on the link below to register for the upcoming events on the organizer’s website.

The presentation will be in Italian.

    Date               Time           Location             Status       
    30 January 2020     14:00 – 18:30     Milano     Held
    13 February 2020     14:00 – 18:30     Roma     Held
    17 September 2020     16:30 – 17:30     N/A     Webinar
    2 October 2020     16:30 – 17:30
    N/A     Webinar
    6 October 2020     14:00 – 18:30     Bologna     Seminar
    14 October 2020     14:00 – 18:30     Torino     Seminar
    16 October 2020     16:30 – 17:30     N/A     Webinar

 


       Register for Prevenzione IncendItalia seminar for free       

Antonio Terio

Sales & Business Development Manager Italy
Danfoss Fire Safety
ate@danfoss.com

“The major part of my presentation will cover the high level of safety in complex buildings. As modern architecture has developed extensively to include more and larger areas of open space within public and commercial buildings, such as atriums, the opportunities for traditional passive fire separations design have been greatly challenged. How to protect those difficult areas with fire safety system?
Furthermore, I will introduce you to the SEM-SAFE® high-pressure water mist fire protection system in all building types and last but not least I will show some references where we saved millions of euros with our reliable & smart solutions.

I have more than 10 years of experience in the fire protection community, including all areas of the fire fighting industry.

Look forward to welcoming you there!


 
Check out our brochure to learn about

  • The tested and approved SEM-SAFE® high-pressure water mist fire fighting system and the intelligent use of water
  • Benefits of SEM-SAFE® high-pressure water mist
  • BIM models from MagiCloud
  • CFD simulations, the future in fire fighting solutions
  • How we make our customers satisfied?

Archives

Get in touch with us
News

Get in touch with us

Thank you for your interest. Have a specific need? Use below form to send us a message:

Get in touch with us
Policy *