Joins us at Data Centre World 12-13 March 2019
Published 5 February 2019
Danfoss has joined forces once again with Fireworks, our UK distributor for the SEM-SAFE® high-pressure water mist fire suppression system, to exhibit at the world’s largest data centre event, Data Centre World, which will take place 12-13 March 2019 at ExCeL London
Opening times:
|
Tuesday, 12 March 2019: 09:30 – 17:00
Wednesday, 13 March 2019: 09:30 – 17:00
|
Venue:
|
ExCeL London
Royal Victoria Dock, 1 Western Gateway, London E16 1XL
|
Stand number:
|
D1166 |
Exhibitor list:
|
|
Visitor ticket:
|
Click here to access your free VIP entry ticket |
As a VIP you have access to the following benefits along with refreshments
and canapes during the event on our stand: |
– Fast track access through registration, dedicated VIP registration desks
– to avoid any queues
– Front row seating in all conference theatres
– Access to an exclusive VIP lounge with premium refreshments
– Opportunity to network with senior decision makers
|
Our sales representatives look forward to sharing the benefits of the Danfoss SEM-SAFE® high-pressure water mist system for data centre fire protection with you. The Danfoss system uses very little water and activates quickly when a fire is detected for rapid cooling. Our system is FM approved and has successfully passed testing at 57°C and 68°C. Visit our stand to learn more about our fire protection system for data centres.
For any questions about the product or the fair, please contact:
- Christophe Balayre, Head of Partner Development at cba@danfoss.com
- Amin Hadian, Global Category Manager at amin.hadian@danfoss.com

The place & time where vision becomes reality
For more than a decade, data centre experts have come to Data Centre World to meet and discuss the future of the industry. This is where they debate all the latest trends, opportunities and challenges. Don’t miss it! We are proud to be participating in Data Centre World, the ideal opportunity to present our state-of-the-art fire suppression system. Visit the official event website.