Data Centre World Paris 23-24 November 2021 Published 7 October 2021 Are you passionate about data centres? Then save the dates and pack your bags for Data Centre World Paris conference and exhibition.On the 23rd of November, Data Centre World Paris opens its doors to the biggest players in the data centre industry. Engineers, innovators and suppliers will gather to discuss the most exciting data centre technologies. Join us in uncovering the benefits of high-pressure water mist technology for fire safety in data centreWe teamed up with Polytech Protection Industrie, an official Danfoss Fire Safety Partner and Installer in France for SEM-SAFE® high-pressure water mist fire suppression system.We welcome you to visit our stand K62 and learn from our experts about the latest high-pressure water mist product developments to boost performance, reduce water consumption and contribute to energy efficiency in your data centre.We will be demonstrating how the excellent properties of water mist droplets can keep water damage to a minimum in a data centre and we will be showcasing our FM approved solution for data centre fire safety. Venue: Paris Porte de Versailles (click to open google map) Dates: 23-24 November 2021 Opening hours(local time): 09:00-17:30 (23 Nov.) ; 09:00-17:00 (24 Nov.) Stand number: K62 Official exhibition homepage (click to open website) Click here to get your free entry ticket What is SEM-SAFE® system for fire protectionSEM-SAFE® high-pressure water mist systems are suitable for protecting an entire mission-critical data facility, including double tier cable trays, data processing equipment rooms or halls, and sub-floors.In addition, SEM-SAFE® systems comprise a high-pressure modular pump unit, section valves, piping, and water mist nozzles. The pump unit has a compact design, low weight, small footprint and an easy configuration to fit the data center’s need for expansion.Moreover the SEM-SAFE® high-pressure water systems use water micro-droplets released through the nozzle into protected areas. An ultra-fine mist is formed with a two-fold extinguishing effect. In addition to cooling the flames, it simultaneously starves the fire of oxygen. The cooling effect also lowers the risk of re-ignition, protects against heat damage, and hinders fire spreading. Features and benefits Minimum downtime Low water consumption Ventilation can be kept running Lower total cost of ownership Small pump and water tank footprint Danfoss & Polytech – expertise in data centreDanfoss Fire Safety A/S develops sustainable high-pressure water mist fire safety systems that enable us to transform and improve safety in data centre by providing smart, efficient and environmentally friendly solutions. POLYTECH Protection Incendie offers expertise design, dimensioning, installation and service of a wide range of detection and fire extinguishing systems. Polytech is based in France and provides on site support at any project location. Website linkFrom early project specification to future fire system maintenance Danfoss and Polytech can support data centre owners, architects, designers, consultants and operators with a lean project planning. Contact us For inquiries or for booking a meeting with us during the fair, please contact: Nicolas BriandSales Manager Danfossnicolas.briand@danfoss.com+33 608 359 033 Brice TanvetSales Manager Polytechbrice.tanvet@polytech-incendie.fr+33 786 577 886 Read more about high-pressure water mist Brochure Data centre fire protectionENFR Case story EqunixENFR Case story VirtusENFR