Busy days at Intersec Dubai 2015
Published January 22, 2015
“This year was a great… View
"This year was a great exhibition for Security, Safety and fire Protection in Dubai", says Mr. Rashid Haddadi, Business Development Manager at Danfoss Semco. "Danfoss Semco's Partner in Saudi Arabia,
Fire Technology Factory had a great stand and introduced SEM-SAFE
® products"
Danfoss Semco VdS-approved nozzles at Fire Technology Factory stand The exhibition had an impressive number of exhibitor:
1,237 exhibitors and welcomed more than
25,000 visitors from
131 countries which made it the largest and most international trade fair for security & safety in the world. Most of the visitors were from Middle East and African countries. The significant amount of guests and visitors meant little spare time for the Danfoss Semco representative. With so many product information request, the exhibition has been a success.
Notice: Undefined variable: category_list in /nas/content/live/semsafedanfodk/wp-content/themes/onlineplus-site/archive.php on line 114
land the-company
news
Visit us at Europort Istanbul 2015
Published January 21, 2015
From 11th to 14th March 2015… View
From 11th to 14th March 2015 in Istanbul, Turkey takes place the 13th International Maritime Exhibition: Europort 2015.As a leading maritime exhibition of the Turkish Maritime Sector, the fair will be a center for knowledge sharing, innovation and professional networking.Together with our Agent ARTI Maritime LTD, Co. we welcome you to visit our stand and take this excellent opportunity to get insight on our latest fire fighting product development for marine applications.Opening days
11th -14th March 2015
space
Venue
Istanbul Expo Centre, Opposite the Ataturk Airport, 34149 Yesilkoy-Istanbul
space
Stand location
HALL 9 – D20. Please click here to see floor map space
Opening hours
11 March Wednesday | 12:00 - 18:00 |
12 March Thursday | 10:00 - 18:00 |
13 March Friday | 10:00 - 18:00 |
14 March Saturday | 10:00 - 17:00 |

To learn more about Europort 2015 Istanbul, please click
here
land the-company marine the-company
event
Fire & Security Exhibition Shanghai 2014
Published January 15, 2015
Danfoss Semco participated in the… View

Danfoss Semco participated in the
11th Shanghai International Fire & Security Technology Equipment Exhibition (Fire & Security Shanghai 2014) held Nov. 9-11 at Shanghai Exhibition Center in the world famous downtown CBD area. The Exhibition is the largest specialised fire exhibition in China in 2014 and was supported and organised by Shanghai Fire Department. At the Danfoss Semco booth it was our pump unit, together with other key components, which attracted the visitors. In October 2014 we obtained CCCF certificates for all system types to be installed in the Chinese market. The exhibition was an excellent opportunity to make this public to the visitors. Our partners in the Shanghai area, ICAN and JWTA, contributed largely to a successful exhibition, both in all preparations and by handling visitors very professionally throughout all 3 days.

land the-company marine the-company land the-company
news
Intersec Expo Dubai 18-20 January 2015
Published January 14, 2015
Intersec is one of the… View
Intersec is one of the largest and most comprehensive exhibition and conference for security, safety and fire protection. We look forward to welcome you to our Partner's stand, where a representative from Danfoss Semco will be present and glad to answer all your questions.
Opening days: 18- 20 January 2015 |
Opening hours: 10:00 am – 6:00 pm |
Partner: Fire Technology Factory |
Stand location: Hall 2-Booth 2-E44 |
Dubai International Convention and Exhibition Centre |
Click
here for more information about Intersec exhibitoin
land the-company marine the-company land the-company land
event
On 12
th March 2015 the first IWMA seminar of the year will be held.
The 1 day event will focus on Technical Update & Approval Status. While first session of the seminar will be dedicated to dealing with standards and guidelines, the second session is all about systems in action as well as debates.
Danfoss Semco is glad to be part of this 21st century fire fighting community. As an active member, Danfoss Semco in collaboration with Dafo Brand - our official Partner in Sweden, will be involved in the seminar's program, with a topic that we hope will provide insights about the SEM-SAFE® high-pressure water mist system.
Danfoss Semco is also very proud to be the fire fighting supplier for the Lund University building.

When | 12th March 2015 |
Venue | Lund University, Box 117, 221 00, Lund, Sweden |
Organizers | IWMA (International Water Mist Association) |
Agenda and registration | Please access herethe IWMA program |
space | |
To learn more about IWMA EVENTS in 2015, please click here
land the-company marine the-company land the-company land land the-company
news