Menu

Danfoss SEM-SAFE Fire Fighting in buildings  Infrastructure

Covering multiple applications with only one fire fighting technology

Danfoss Semco metro line

Metro Line, China: Protected with SEM-SAFE® by Danfoss

Our society is characterised by a transportation system that expands daily, contributing to our modern living. Ensuring safe evacuation of people and easy access for the firefighting crew is extremely important.

Rigorous tests have proven that SEM-SAFE® is the optimum fire fighting system for protecting these critical transit areas.

Typical application that can be protected with SEM-SAFE®

  • Metro lines
  • Train stations
  • Airports
  • Underground car parks

Improved safety

  • Better controls over the heat, smoke and toxic gas
  • Excellent protection against fire spread
  • Fast activation

Examples

  • Control rooms in metro station
  • Platform
  • Public spaces in stations
  • Fire curtains

Fast and easy installation

  • Small diameter stainless steel pipes, easy to integrate
  • Flexibility of pipe positioning under the concrete ceiling
  • Higher nozzle spacing, which means less nozzles needed

Innovative fire fighting product from Danfoss 

The Danfoss SEM-SAFE® nozzle for car parks is the only water mist upright car park nozzle on the market.

  • The upright design of the nozzle significantly reduces the risk of being accidentally hit by a car
  • It has successfully passed difficult test criteria. The nozzle is  approved by the highly recognised authority, VdS
  • In wet systems, there is no need to remove the nozzles in order to drain the water (when pressure testing)

To learn more about the benefits of the SEM-SAFE® high-pressure water mist system please click here.

Brochure

Fire Protection of Car Parks

View

 

 

 

Optimaler Brandschutz in Tiefgaragen

View

Video

car parkFire Test:Car Parks

View

Case Stories

Budapest Airport (ANS-III), Hungary

View

 

 

Flughafen Budapest

View

 

 

 

Shanghai Metro Station, China

View

 

 

 

Shanghaier U-Bahn in China

View

Latest news
  • International Women's Day 2023 | Danfoss Fire Safety
    8 March 2023

    Happy International Women’s day 2023

  • 21 December 2022

    Kim Fausing visits Danfoss Fire Safety in Odense

    Kim Fausing visits Danfoss Fire Safety in Odense… View

  • 2 December 2022

    Odense shows the way for a green future

  • Safety Expo 2022
    29 July 2022

    Safety Expo 21-22 September 2022

    Safety Expo is a free two-day event dedicated… View

See more news
  • No upcoming events
Get in touch with us
News

Get in touch with us

Thank you for your interest. Have a specific need? Use below form to send us a message:

Get in touch with us
Policy *