Menu

   Data Centres Fire Safety

One single system covers all data centre fire fighting applications

Click above picture to enlarge 

Due to the large amount of information stored in these spaces, data centres are the base and health monitor for our IT infrastructure and for business cores worldwide. Making sure the data centre is properly equipped to deal with fire emergencies is crucial.

The Danfoss SEM-SAFE® high-pressure water mist system for fire fighting has been tested and approved as an ideal solution for fire protection of data centres.

The SEM-SAFE® advantages are multiple.

Improved data safety and minimal downtime

  • Faster activation than gas based systems
  • The system is ready immediately after discharge; no need for expensive and time consuming refilling
  • Your data centre can be kept running while extinguishing the fire
  • 100% harmless to humans and equipment
  • Successfully tested with IP22 equipment (see video with real life demonstration of our system)
  • The double interlock pre-action system provides added safety for your data center in the unlikely event of accidental release
  • No need to shut off ventilation before releasing the water mist system

Scalable

  • The modular design of the SEM-SAFE® system makes it easy to extend to cover more sections as your data centre gradually expands
  • The complete building can be protected with only one pump unit

Iliad Data Centre, France: Protected with SEM-SAFE® by Danfoss

To learn more about the benefits of the SEM-SAFE® high-pressure water mist system please click here.

Brochure

Fire Protection of Data Centres

View

 

 

 

Optimaler Brandschutz für Rechenzentren

View

Case Story

Equinix Data Centre, The Netherlands

View

 

 

 

Rechenzentrum Equinix AM3 in den Niederlanden

View

 

Latest news
  • 24 October 2024

    Mr. Water Mist checks his last nozzle

    “I’ve acquired my technical skills in what you… View

  • 21 August 2024

    FSIE 22-24 August 2024, India

    Fire safety at its best! We invite you… View

  • 12 August 2024

    The 1st chapter of the VIA ultra race – a 4,000 km, unsupported biking adventure across Europe! 

    While many spend their summer holidays by the… View

  • 22 July 2024

    FeuerTrutz 2024

    FeuerTrutz – Fachmesse und Kongress 2024 was a… View

See more news
  • Danfoss Fire Safety

    VdS BrandSchutz Tage

    Cologne | Germany
    4-5 December
    View
Get in touch with us
Connect with us on Linkedin

Get in touch with us

Thank you for your interest. Have a specific need? Use below form to send us a message:

Get in touch with us
Policy *