Menu

 Yachts

 

Yachts & Super Yachts are some of the most valuable movable assets in the world. They are characterized by luxury, beauty and elegance. Owners and operators pay special attention to appearance not only in passenger areas but it is often said that the engine rooms too are cleaner than the average dining table. This does bring down fire incidents in engine rooms but nevertheless yachts carry a lot of fuel for the use of tenders, jet skis and in some cases jet fuel for helicopters or sea planes.

The SEM-SAFE® high-pressure water mist system from Danfoss can accommodate these special demands. We offer special coated nozzle heads that match the interiors of the yacht. The SEM-SAFE® pump unit is available in virtually all colours and combined with the flexibility of small pipe sizes makes it possible to integrate an “invisible” fire protection system that does not disrupt the picture in the luxurious living and accommodation spaces. 

Protected areas

The SEM-SAFE® high-pressure water mist system is designed for instant water release and is easy to operate. All hazard areas are integrated into the same pump unit. For accommodation spaces the system is activated when a bulb nozzle  breaks. In the engine room the system activates either automatically by detectors or manually.

“Apogee”, a 62m motor yacht, fully protected with SEM-SAFE® high-pressure water mist from Danfoss.

Read more about our fire fighting system for other types of vessels here.

BROCHURE

Fire protection for Luxury Yachts, en
View

 

    Latest news
    • 24 October 2024

      Mr. Water Mist checks his last nozzle

      “I’ve acquired my technical skills in what you… View

    • 21 August 2024

      FSIE 22-24 August 2024, India

      Fire safety at its best! We invite you… View

    • 12 August 2024

      The 1st chapter of the VIA ultra race – a 4,000 km, unsupported biking adventure across Europe! 

      While many spend their summer holidays by the… View

    • 22 July 2024

      FeuerTrutz 2024

      FeuerTrutz – Fachmesse und Kongress 2024 was a… View

    See more news
    • Danfoss Fire Safety

      VdS BrandSchutz Tage

      Cologne | Germany
      4-5 December
      View
    Get in touch with us
    Connect with us on Linkedin

    Get in touch with us

    Thank you for your interest. Have a specific need? Use below form to send us a message:

    Get in touch with us
    Policy *