Menu

Danfoss SEM-SAFE Fire Fighting in buildings  Approvals

Continuous testing and improvement of system design is paramount to efficient and cost effective systems. An integral part of this process is the testing of both components and complete systems by independent third party test laboratories.

The approvals for industrial and commercial applications are obtained by testing according to specifications developed and published by for example, FM, UL, VdS, TÜV, DBI and ISO, as well as from the European guideline CEN / TS.

Approval photo land

Danfoss was one of the first companies to obtain approvals in accordance with the European technical guideline TS 14972 for ordinary hazard with a spacing as high as 5.5 meters, and up to 6 m ceiling height for public spaces. Danfoss is also among the firsts companies to have VdS certificates for ordinary hazard applications, i.e. OH1 and OH2.

In addition to external approvals, the HSE&Q system in Danfoss  is audited and approved by DNV in accordance with ISO 9001:2015, ISO 14001:2015, DS/ISO 45001:2018.

The Danfoss  production complies with high international standards and has been approved by Bureau Veritas, VdS and FM.

FM +VDS

Both our production in Denmark and China has been approved and certified by CCCF authorities. Our SEM-SAFE® high-pressure water mist system has successfully passed rigorous component and fire tests criteria according to Chinese standards and regulations.

 

    Latest news
    • 24 October 2024

      Mr. Water Mist checks his last nozzle

      “I’ve acquired my technical skills in what you… View

    • 21 August 2024

      FSIE 22-24 August 2024, India

      Fire safety at its best! We invite you… View

    • 12 August 2024

      The 1st chapter of the VIA ultra race – a 4,000 km, unsupported biking adventure across Europe! 

      While many spend their summer holidays by the… View

    • 22 July 2024

      FeuerTrutz 2024

      FeuerTrutz – Fachmesse und Kongress 2024 was a… View

    See more news
    • Danfoss Fire Safety

      VdS BrandSchutz Tage

      Cologne | Germany
      4-5 December
      View
    Get in touch with us
    Connect with us on Linkedin

    Get in touch with us

    Thank you for your interest. Have a specific need? Use below form to send us a message:

    Get in touch with us
    Policy *